IESNA:LM-63-2002
[TEST]P1198997
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-850-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9700
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1109.2 1092.2 1103.5 1125.7 1150.4 1175.1 1198.2 1216.2 1232.7 1255.8
1290.3 1345.9 1424.1 1516.7 1660.2 1897.9 2165.9 2483.9 2874.4 3269
3688.3 4015.5 4220.2 4368.9 4425.5 4447.1 4523.3 4674 4670.4 4251.1
3189.2 1363.9 357 147.7 55 15.4 0
1109.2 1098.4 1109.7 1131.8 1156.5 1181.2 1203.4 1221.4 1237.8 1259.9
1293.4 1348.4 1425.6 1516.2 1654.6 1880.4 2143.8 2452.5 2832.7 3279.3
3695.5 4016.5 4217.7 4361.2 4420.9 4455.9 4539.2 4690 4665.8 4214.1
3090.5 1264.6 356.5 144.1 54.5 14.9 0
1109.2 1096.9 1106.6 1127.2 1150.9 1173.5 1193.6 1207 1219.3 1237.3
1265.6 1311.9 1379.3 1461.1 1583.6 1782.1 2035.8 2336.2 2668.1 3045.2
3420.2 3760.8 3999.5 4164.2 4275.8 4385.4 4524.8 4696.1 4774.8 4471.8
3545.8 1801.2 544.3 200.1 97.2 21.1 0
1109.2 1094.8 1104.1 1122.6 1142.6 1162.2 1180.2 1189.5 1195.6 1204.9
1222.4 1253.3 1301.6 1360.3 1442.6 1577.4 1762.1 1979.7 2225.1 2506
2817.3 3142.9 3451.1 3716.1 3945 4166.7 4456.9 4804.2 5080.4 5077.4
4575.7 3387.3 1535.7 597.3 206.3 71.5 0
1109.2 1094.8 1102 1118.5 1136 1153.5 1170.9 1180.7 1185.4 1190
1205.4 1227.5 1265.1 1307.8 1356.2 1428.2 1536.2 1673.1 1845.4 2052.2
2286.8 2531.2 2812.1 3111.5 3426.4 3763.4 4144.1 4609.2 5191.6 5676.2
5757 5152.5 3504.1 1712.2 604 147.1 0
1109.2 1095.3 1101.5 1116.4 1133.4 1151.9 1168.4 1179.7 1185.4 1191
1208.5 1232.7 1267.7 1305.2 1340.2 1387.5 1470.9 1578.4 1719.4 1893.3
2089.8 2305.9 2532.8 2800.8 3097.1 3425.4 3809.7 4288.7 4951.8 5644.3
6037.4 5643.8 4167.8 2338.8 964.6 223.3 0
1109.2 1094.8 1099.9 1114.4 1131.3 1149.3 1165.8 1178.1 1185.9 1195.1
1212.1 1237.8 1268.7 1296.5 1319.6 1357.2 1422 1504.8 1621.1 1766.7
1930.3 2106.8 2302.3 2523.5 2778.7 3059.1 3431 3895.1 4520.7 5284.7
5770.4 5324.8 3656.4 1908.7 698.1 119.4 0
1109.2 1098.4 1099.4 1111.3 1128.2 1148.3 1167.3 1183.3 1196.7 1205.9
1217.2 1234.2 1253.8 1267.2 1282.1 1306.3 1340.7 1384.5 1450.8 1550.6
1662.3 1789.9 1934.9 2099.6 2283.8 2503.9 2765.8 3092 3493.3 4010.8
4331.9 3779.3 2440.7 1088.6 278.3 45.8 0
1109.2 1102 1101.5 1109.7 1126.2 1147.8 1169.9 1190.5 1207 1218.8
1229.6 1239.9 1243 1241.9 1247.1 1258.4 1276.9 1304.2 1345.9 1406.6
1490.9 1588.7 1708.1 1849 2009 2189.1 2385.6 2615.6 2889.8 3126.5
3070.4 2451 1400.4 505.7 126 35.5 0
1109.2 1105.6 1106.1 1112.3 1127.7 1147.3 1173 1198.2 1218.3 1234.2
1247.6 1255.3 1255.3 1252.7 1250.2 1249.1 1253.8 1268.7 1297.5 1343.8
1409.7 1497.1 1600 1722.5 1867 2030.6 2206.1 2388.2 2539.4 2558
2260.1 1494.5 534 144.6 70.5 27.8 0
1109.2 1111.3 1113.8 1123.1 1139.6 1159.1 1186.4 1214.7 1240.9 1265.6
1289.8 1309.3 1323.2 1335.6 1346.4 1359.2 1378.3 1404 1442.6 1504.8
1598 1721.9 1877.8 2083.1 2347 2625.4 2916 3134.7 3162.5 2744.2
1909.7 937.9 258.8 85.9 38.6 11.3 0
1109.2 1112.8 1117.4 1127.7 1145.7 1168.4 1197.7 1229.6 1260.5 1292.4
1327.3 1361.3 1395.3 1429.7 1468.8 1519.8 1583 1665.4 1772.4 1909.2
2080 2274.5 2490.6 2748.8 3031.3 3285.4 3436.7 3409.9 3107.4 2422.1
1476 701.7 237.2 82.8 32.4 6.7 0
1109.2 1115.4 1123.1 1137 1158.1 1183.8 1217.8 1256.3 1293.4 1336.6
1386 1443.1 1508.4 1584.6 1678.2 1797.1 1940.1 2100.1 2266.3 2434.5
2598.1 2748.3 2887.2 3036.9 3191.8 3293.7 3278.2 3097.7 2701 1985.9
1167.9 505.7 187.8 76.1 30.9 7.2 0
1109.2 1120 1134.9 1157.1 1186.4 1220.8 1265.1 1316 1378.8 1457.5
1560.4 1683.9 1820.2 1977.1 2125.8 2257 2357.3 2427.8 2471.5 2500.3
2526.1 2536.9 2509.1 2452.5 2353.2 2157.7 1831.5 1383.9 902.4 516.5
278.8 159 100.3 63.8 35.5 8.7 0
1109.2 1123.6 1146.8 1177.1 1214.7 1259.9 1317.6 1395.3 1494 1618.5
1755.9 1887.1 2001.8 2084.7 2129.9 2141.2 2123.2 2076.9 1998.2 1879.4
1721.9 1526.4 1286.2 1018.1 773.8 592.7 466.6 371.5 296.3 239.7
188.8 147.1 112.2 74.6 40.6 9.3 0
1109.2 1128.2 1160.7 1199.2 1244 1300.6 1377.2 1480.7 1607.7 1740.5
1854.7 1937 1974.6 1967.9 1923.1 1844.9 1729.2 1568.1 1386 1200.3
1042.3 919.4 816 710 600.4 504.2 425 359.6 301.5 250.5
205.8 165.7 126.6 81.8 48.9 14.9 0
1109.2 1133.4 1173.5 1220.3 1276.4 1345.4 1439.5 1562.5 1694.7 1800.7
1861.9 1873.7 1844.4 1782.1 1690.6 1556.3 1393.2 1225 1082.5 982.1
919.4 866.9 799.5 720.8 622.5 546.4 483.6 419.8 363.7 315.4
269.6 220.2 171.8 123 75.6 26.2 0
1109.2 1140.6 1188.4 1241.9 1304.2 1381.4 1485.3 1616 1737.9 1806.8
1814.6 1771.9 1704.5 1620.6 1510 1372.6 1222.4 1090.7 1013 963.6
894.7 826.8 738.8 661.6 641.6 598.3 539.7 481.5 426.5 372
317.9 268.6 215.1 162.6 107 38.6 0
1109.2 1145.2 1199.2 1260.5 1330.9 1414.3 1521.8 1642.7 1745.1 1776
1739.4 1665.4 1585.6 1496.1 1389.1 1262.5 1134.4 1051.6 1022.3 965.7
887.5 781.5 684.3 667.8 641 597.8 543.8 487.2 432.2 378.7
325.7 277.3 223.8 173.9 112.7 47.3 0
1109.2 1149.9 1208 1275.4 1352 1440.5 1551.1 1673.1 1747.2 1732.8
1657.6 1566.6 1486.3 1408.6 1312.9 1199.8 1098.9 1068.6 1035.1 963.1
852 715.1 677 654.9 637.4 594.7 544.3 491.3 435.8 380.7
329.3 267.5 203.2 151.3 93.1 37.6 0
1109.2 1152.9 1210.6 1281 1360.8 1452.4 1565.5 1687 1748.7 1712.7
1620.1 1527 1444.6 1364.9 1278 1183.8 1102.5 1083 1036.7 952.3
817 704.3 667.8 640.5 625.6 588 543.8 492.4 439.9 388.4
338.5 272.7 202.2 150.7 75.1 31.9 0
1109.2 1150.9 1211.6 1281.6 1361.3 1452.4 1564.5 1686.4 1752.8 1718.3
1625.7 1531.6 1449.3 1370.6 1285.7 1195.1 1114.9 1096.3 1047 960.5
821.6 707.9 669.3 637.9 621.5 585.5 543.8 493.4 441.9 391.5
339.6 268.6 200.1 143.5 74.1 29.3 0
